Leviton's Engage fiber performance enables optical reach beyond industry standards and supports the most common application designs. The high- and ultra-high density HDX connectivity platform allows for open and closed patching, accepts Base12 configurations, and supports high-speed connections such as 400 Gb/s. OPT-X fiber optic systems are global solutions available everywhere.
- Flexible deployment options: The OPT-X HDX patching platform includes panels, enclosures, distribution frames, and zero-RU options, creating a consistent patching form factor from the entrance facility or MDA to the telecommunications room or network edge.
- High performing optical channels: Enhanced low-loss optical performance in Engage trunks, array patch cords, and cassettes extend channels beyond industry standard specifications.
- Cost-effective solution for typical networks: Offers the best value for the most common network architectures with 2 to 6 connection points in the channel.
- Manageable density: the HDX platform includes integrated patch cord and cable management, customizable port ID options, and easy one-hand installation of adapter plates and cassettes.